SNOU143
February 2017
EM1402 Evaluation Module
Trademarks
1
EM1402 Evaluation Module
2
General Description
2.1
Key Features
2.2
Key Electrical Parameters
3
Theory of Operation
3.1
Single Board
3.2
Stacked Systems
4
Hardware Setup
4.1
Connectors
4.1.1
Battery Connector
4.1.2
Host Interface
4.1.3
Thermistor Inputs
4.1.4
External Isolated Balance Source
5
EM1402EVM Quick Start Guide
5.1
Before You Begin
5.2
Hardware Setup
5.3
Connecting the Evaluation Modules
5.4
Software
6
Physical Dimensions
6.1
Board Dimensions
6.2
Board Mounting
6.1
Board Dimensions
Board dimensions: 5.5 in × 3.75 in
Board height:
Top - Tallest component (Battery Connector) is 0.64 in (16.3 mm) above PCB.
Bottom - Tallest component (cell input RC filter cap) is 0.054 in (1.4 mm) above PCB.