SNOU143 February   2017

 

  1.   EM1402 Evaluation Module
    1.     Trademarks
    2. 1 EM1402 Evaluation Module
    3. 2 General Description
      1. 2.1 Key Features
      2. 2.2 Key Electrical Parameters
    4. 3 Theory of Operation
      1. 3.1 Single Board
      2. 3.2 Stacked Systems
    5. 4 Hardware Setup
      1. 4.1 Connectors
        1. 4.1.1 Battery Connector
        2. 4.1.2 Host Interface
        3. 4.1.3 Thermistor Inputs
        4. 4.1.4 External Isolated Balance Source
    6. 5 EM1402EVM Quick Start Guide
      1. 5.1 Before You Begin
      2. 5.2 Hardware Setup
      3. 5.3 Connecting the Evaluation Modules
      4. 5.4 Software
    7. 6 Physical Dimensions
      1. 6.1 Board Dimensions
      2. 6.2 Board Mounting

Key Features

This EVM includes the following features:

  • Active bi-directional cell balancing
  • Multi-cell charge and discharge capability
  • Isolated communications (5 kV)
  • Flexible architecture for up to 16 cells
  • UART interface
  • High accuracy cell voltage measurement
  • Diagnostics