SNOU143 February   2017

 

  1.   EM1402 Evaluation Module
    1.     Trademarks
    2. 1 EM1402 Evaluation Module
    3. 2 General Description
      1. 2.1 Key Features
      2. 2.2 Key Electrical Parameters
    4. 3 Theory of Operation
      1. 3.1 Single Board
      2. 3.2 Stacked Systems
    5. 4 Hardware Setup
      1. 4.1 Connectors
        1. 4.1.1 Battery Connector
        2. 4.1.2 Host Interface
        3. 4.1.3 Thermistor Inputs
        4. 4.1.4 External Isolated Balance Source
    6. 5 EM1402EVM Quick Start Guide
      1. 5.1 Before You Begin
      2. 5.2 Hardware Setup
      3. 5.3 Connecting the Evaluation Modules
      4. 5.4 Software
    7. 6 Physical Dimensions
      1. 6.1 Board Dimensions
      2. 6.2 Board Mounting

Stacked Systems

The BMS boards may be stacked up to 1300 V. Communication to the EM1402EVM is handled by the daisy-chain communications bus from another bq76PL455A-Q1.