SNOU143 February   2017 EMB1428Q , EMB1499Q

 

  1.   EM1402 Evaluation Module
    1.     Trademarks
    2. 1 EM1402 Evaluation Module
    3. 2 General Description
      1. 2.1 Key Features
      2. 2.2 Key Electrical Parameters
    4. 3 Theory of Operation
      1. 3.1 Single Board
      2. 3.2 Stacked Systems
    5. 4 Hardware Setup
      1. 4.1 Connectors
        1. 4.1.1 Battery Connector
        2. 4.1.2 Host Interface
        3. 4.1.3 Thermistor Inputs
        4. 4.1.4 External Isolated Balance Source
    6. 5 EM1402EVM Quick Start Guide
      1. 5.1 Before You Begin
      2. 5.2 Hardware Setup
      3. 5.3 Connecting the Evaluation Modules
      4. 5.4 Software
    7. 6 Physical Dimensions
      1. 6.1 Board Dimensions
      2. 6.2 Board Mounting

EM1402 Evaluation Module

This user's guide describes the general features, theory of operation, hardware setup, and use of the EM1402EVM. Throughout this user's guide, the abbreviations EVM, EM1402EVM, and the term evaluation module are synonymous with the EM1402 Evaluation Module, unless otherwise noted. This EVM is an evaluation board of the Active Balance chipset for use in large format Lithium-ion batteries that provides monitoring, balancing, and communications.