SNOU173A October   2020  – December 2020 LM7310

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  3. 2Description
  4. 3Schematic
  5. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Set up
      1. 4.2.1 POWER SUPPLIES
      2. 4.2.2 METERS
      3. 4.2.3 OSCILLOSCOPE
      4. 4.2.4 LOADS
  6. 5Test Setup and Procedures
    1. 5.1 Startup Test
    2. 5.2 ORing of Two Power Supplies Test
    3. 5.3 Reverse Current Blocking Test
    4. 5.4 Output Short-Circuit Test
    5. 5.5 Input Reverse Polarity Test
  7. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  8. 7Bill Of Materials (BoM)
  9. 8Revision History

Test Setup and Procedures

In this section, the test setup and procedure is described for the LM73100EVM. Make sure the evaluation board has default jumper settings as shown in Table 5-1.

Table 5-1 Default Jumper Setting for LM73100 Integrated Ideal Diode Evaluation Board
J2J3J4J8J9J11

3-4

3-4

5-6

5-62-3

2-3

2-3

Figure 5-1 shows the LM73100EVM setup with test equipment.

GUID-20201209-CA0I-D6WH-K8CL-J67V7XKS3DLD-low.pngFigure 5-1 LM73100EVM Setup With Test Equipment

Follow these instructions before starting any test and repeat again before moving to next test:

  • Set the power supply output (VIN) to zero volts.
  • Turn ON the power supply and set the power supply output (VIN) to 12 V, current limit = 10 A.
  • Turn OFF the power supply.
  • Set the jumper setting on EVM as per required setting as shown in Table 4-3.