SNOU173A October   2020  – December 2020 LM7310

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  3. 2Description
  4. 3Schematic
  5. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Set up
      1. 4.2.1 POWER SUPPLIES
      2. 4.2.2 METERS
      3. 4.2.3 OSCILLOSCOPE
      4. 4.2.4 LOADS
  6. 5Test Setup and Procedures
    1. 5.1 Startup Test
    2. 5.2 ORing of Two Power Supplies Test
    3. 5.3 Reverse Current Blocking Test
    4. 5.4 Output Short-Circuit Test
    5. 5.5 Input Reverse Polarity Test
  7. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  8. 7Bill Of Materials (BoM)
  9. 8Revision History

EVM Applications

This EVM can be use on the following applications:

  • Power MUX and power ORing
  • Adapter input protection
  • Monitors and docks
  • Patient monitors
  • Smart speakers
  • Headphones
  • Building automation