SNOU176B October   2020  – March 2022

PRODUCTION DATA  

  1.   Trademarks
  2. 1 General TI High Voltage Evaluation User Safety Guidelines
    1. 1.1 Safety and Precautions
  3. 2 Introduction
    1. 2.1 LMG342XEVM-04X Daughter Card
      1. 2.1.1 FAULT and OC
      2. 2.1.2 Power Pins
      3. 2.1.3 Bootstrap Mode
      4. 2.1.4 Heat Sink
    2. 2.2 Mother Boards
      1. 2.2.1 Bias Supply
      2. 2.2.2 PWM Input
      3. 2.2.3 Fault Protection
    3. 2.3 Typical Applications
    4. 2.4 Features
  4. 3  LMG342XEVM-04X Schematic
  5. 4 Mother Board Schematic
  6. 5 Recommended Footprint
  7. 6 Test Equipment
  8. 7 Test Procedure When Paired With LMG342X-BB-EVM
    1. 7.1 Setup
    2. 7.2 Start-Up and Operating Procedure
    3. 7.3 Test Results
    4. 7.4 Shutdown Procedure
    5. 7.5 Additional Operating Notes
  9. 8 Test Procedure When Paired With LMG34XX-BB-EVM
    1. 8.1 Setup
      1. 8.1.1 List of Test Points
      2. 8.1.2 List of Terminals
    2. 8.2 Start-Up and Operating Procedure
    3. 8.3 Shutdown Procedure
    4. 8.4 Additional Operation Notes
  10. 9 Bill of Materials
  11. 10Revision History

LMG342XEVM-04X Daughter Card

The LMG342XEVM-04X has two LMG342XR0X0 GaN FETs in a half-bridge configuration. All the bias and level shifting components are included, which allows low-side referenced signals to control both FETs. High-frequency decoupling capacitors are included on the power stage in an optimized layout to minimize parasitic inductance and reduce voltage overshoot.

The layout of the board is critical to device's performance and functionality. TI prefers a four-layer or higher layer count board to reduce the parasitic inductance of the layout to achieve suitable performance. Layout guidelines are provided in the LMG342xR030 600-V 30-mΩ GaN FET With Integrated Driver, Protection, and Temperature Reporting data sheet to optimize the solder-joint reliability, power loop inductance, signal to ground connection, switched-node capacitance and thermal heat dissipation.

Table 2-1 EVM Version Lookup Table
EVM NAMEFEATURED GaN FET WITH INTEGRATED DRIVER AND PROTECTION
LMG3422EVM-041LMG3422R050
LMG3422EVM-043LMG3422R030
LMG3425EVM-041LMG3422R050
LMG3425EVM-043LMG3425R030

There are 12 logic pins on the LMG342XEVM-04X.

Table 2-2 Logic Pin Function Description
PIN PIN DESIGNATION DESCRIPTION
LS PWM 1 Logic gate signal input for low-side LMG342XR0X0. Compatible with both 3.3-V and 5-V logic. Referenced to AGND.
HS TEMP 2 PWM TEMP output for high-side LMG342XR0X0. Referenced to AGND.
LS Fault 3 FAULT output signal for low-side LMG342XR0X0. Referenced to AGND.
HS OC 4 OC output signal for high-side LMG342XR0X0. Referenced to AGND.
LS OC 5 OC output signal for low-side LMG342XR0X0. Referenced to AGND.
HS Fault 6 FAULT output signal for high-side LMG342XR0X0. Referenced to AGND.
LS Temp 7 PWM TEMP output for low-side LMG342XR0X0 . Referenced to AGND.
HS PWM 8 Logic gate signal input for high-side LMG342XR0X0. Compatible with both 3.3-V and 5-V logic. Referenced to AGND.
12V 9 Auxiliary power input for when the LMG342XEVM-04X is configured in bootstrap mode. Pin is not used when configured in isolated power mode.
5V 10 Auxiliary power input for the LMG342XEVM-04X. Used to power logic isolators. Used as input bias power of LMG342XR0X0 devices when configured in isolated power mode.
AGND 11,12 Logic and bias power ground return pin. Functionally isolated from PGND.

There are six power pins on the LMG342XEVM-04X.

Table 2-3 Power Pin Function Description
PINDESCRIPTION
SWSwitch node of the half-bridge configuration
HVInput DC voltage of the half-bridge configuration
PGNDPower ground of the half-bridge configuration. Functionally isolated from AGND.
GUID-20201013-CA0I-LKXP-K5FL-PHGLZ1CCHCL3-low.pngFigure 2-1 LMG342XEVM-04X Block Diagram
CAUTION:

High-voltage levels are present on the evaluation module whenever it is energized. Take proper precautions when working with the EVM.