SNOU176B October   2020  – March 2022

PRODUCTION DATA  

  1.   Trademarks
  2. 1 General TI High Voltage Evaluation User Safety Guidelines
    1. 1.1 Safety and Precautions
  3. 2 Introduction
    1. 2.1 LMG342XEVM-04X Daughter Card
      1. 2.1.1 FAULT and OC
      2. 2.1.2 Power Pins
      3. 2.1.3 Bootstrap Mode
      4. 2.1.4 Heat Sink
    2. 2.2 Mother Boards
      1. 2.2.1 Bias Supply
      2. 2.2.2 PWM Input
      3. 2.2.3 Fault Protection
    3. 2.3 Typical Applications
    4. 2.4 Features
  4. 3  LMG342XEVM-04X Schematic
  5. 4 Mother Board Schematic
  6. 5 Recommended Footprint
  7. 6 Test Equipment
  8. 7 Test Procedure When Paired With LMG342X-BB-EVM
    1. 7.1 Setup
    2. 7.2 Start-Up and Operating Procedure
    3. 7.3 Test Results
    4. 7.4 Shutdown Procedure
    5. 7.5 Additional Operating Notes
  9. 8 Test Procedure When Paired With LMG34XX-BB-EVM
    1. 8.1 Setup
      1. 8.1.1 List of Test Points
      2. 8.1.2 List of Terminals
    2. 8.2 Start-Up and Operating Procedure
    3. 8.3 Shutdown Procedure
    4. 8.4 Additional Operation Notes
  10. 9 Bill of Materials
  11. 10Revision History

Features

The LMG342XEVM-04X has the following features and specifications:

  • Overtemperature, overcurrent, short-circuit, and undervoltage lockout protection with FAULT and OC indication that is level-shifted to an AGND referenced signal

  • A real-time digital output with its duty cycle indicating the device's junction temperature

  • Cycle-by-cycle overcurrent protection and latched short-circuit protection

  • Gate logic input support of either 3.3-V or 5-V logic
  • Maximum recommended operating voltage of 480-V and absolute maximum voltage of 600-V

The mother boards have the following features and specifications:

  • Requires only a single 12-V bias supply
  • Requires only a single 0-V to 5-V PWM input to generate a gate drive signal
  • PWM disables in the event of a fault from the LMG342XEVM-04X
  • Maximum recommended operating voltage of 480-V and absolute maximum voltage of 600-V