SNOU203A May 2024 – December 2024 TMP118
Table 4-1 lists the bill of materials for TMP118EVM.
| DESIGNATOR | QUANTITY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| C1, C6 | 2 | 2.2uF | CAP, CERM, 2.2uF, 16V, +/- 10%, X5R, 0402 | 0402 | GRM155R61C225KE11D | MuRata |
| C2, C7 | 2 | 10uF | CAP, CERM, 10uF, 10V, +/- 20%, X5R, 0603 | 0603 | C1608X5R1A106M080AC | TDK |
| C3, C4 | 2 | 10pF | CAP, CERM, 10pF, 16V,+/- 10%, C0G, 0402 | 0402 | C0402C100K4GACTU | Kemet |
| C5, C11, C12, C15, C16, C17 | 6 | 0.1uF | CAP, CERM, 0.1uF, 10V,+/- 10%, X5R, 0402 | 0402 | LMK105BJ104KV-F | Taiyo Yuden |
| C8, C9, C10 | 3 | 0.47uF | CAP, CERM, 0.47uF, 6.3V, +/- 10%, X7R, 0402 | 0402 | JMK105B7474KVHF | Taiyo Yuden |
| C14 | 1 | 2200pF | CAP, CERM, 2200pF, 50V, +/- 5%, X7R, 0402 | 0402 | CL05B222JB5NNNC | Samsung Electro-Mechanics |
| D1, D2 | 2 | 6.2V | Diode, Zener, 6.2V, 300 mW, SOD-523 | SOD-523 | BZT52C6V2T-7 | Diodes Inc. |
| D3 | 1 | Green | LED, Green, SMD | LED_0603 | 150060GS75000 | Wurth Elektronik |
| D4 | 1 | Red | LED, Red, SMD | LED_0603 | 150060RS75000 | Wurth Elektronik |
| J1 | 1 | Connector, Plug, USB Type A, R/A, Top Mount SMT | USB Type A right angle | 48037-1000 | Molex | |
| J3 | 1 | 4 Position Connector Contacts, Top 0.020 | CONN_TOP4 | 527450497 | Molex | |
| J4 | 1 | Header, 2.54mm, 4x1, Gold, TH | Header, 2.54mm, 4x1, TH | 61300411121 | Wurth Elektronik | |
| L1 | 1 | 220 ohm | Ferrite Bead, 220 ohm at 100MHz, 0.45A, 0402 | 0402 | BLM15AG221SN1D | MuRata |
| R1, R2 | 2 | 22 | RES, 22, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ220X | Panasonic |
| R3 | 1 | 100k | RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ104X | Panasonic |
| R4, R13 | 2 | 1.0k | RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ102X | Panasonic |
| R5 | 1 | 1.00Meg | RES, 1.00M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | RMCF0402FT1M00 | Stackpole Electronics Inc |
| R6 | 1 | 1.5k | RES, 1.5 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04021K50JNED | Vishay-Dale |
| R7 | 1 | 47 | RES, 47, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ470X | Panasonic |
| R8 | 1 | 110 | RES, 110, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402110RJNED | Vishay-Dale |
| R9, R10 | 2 | 4.7k | RES, 4.7 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04024K70JNED | Vishay-Dale |
| R11, R12 | 2 | 10k | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ103X | Panasonic |
| R14 | 1 | 33k | RES, 33 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040233K0JNED | Vishay-Dale |
| S1 | 1 | Switch, Slide, SPST, Top Slide, SMT | Switch, Single Top Slide, 2.5x8x2.5mm | CHS-01TB | Copal Electronics | |
| SW1 | 1 | Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD | 3.9x2.9mm | PTS820 J20M SMTR LFS | C&K Components | |
| TP1, TP2 | 2 | Test Point, Miniature, Black, TH | Black Miniature Test point | 5001 | Keystone Electronics | |
| U1 | 1 | Single Output LDO, 200mA, Fixed 1.8V Output, 2V to 5.5V Input, with Low IQ, 5-pin SC70 (DCK), -40℃ to 125℃, Green (RoHS & no Sb/Br) | DCK0005A | TLV70018DCKR | Texas Instruments | |
| U2 | 1 | 4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) | DRY0006A | TPD4E004DRYR | Texas Instruments | |
| U3 | 1 | Level-Shifting I2C Bus Repeater, DGK0008A (VSSOP-8) | DGK0008A | TCA9517DGKR | Texas Instruments | |
| U4 | 1 | Single Output LDO, 200mA, Fixed 3.3V Output, 2V to 5.5V Input, with Low IQ, 5-pin SC70 (DCK), -40 to 125 degC, Green (RoHS & no Sb/Br) | DCK0005A | TLV70033DCKR | Texas Instruments | |
| U5 | 1 | 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64) | RGC0064B | MSP430F5528IRGCR | Texas Instruments | |
| Y1 | 1 | Crystal, 24MHz, SMD | 2x1.6mm | XRCGB24M000F2P00R0 | MuRata |
| DESIGNATOR | QUANTITY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| C1 | 1 | Cap Ceramic 0.1uF 35V X5R 10% Pad SMD 0201 85C T/R | 0201 (0603 Metric) | GRM033R6YA104KE14D | Murata Electronics North America | |
| U1 | 1 | Ultra-small, high-accuracy, low-power, digital temperature sensor with SMBus - and I2C-compatible interface | PicoStar4 | TMP118AIYMSR | Texas Instruments |