SNOU203A May 2024 – December 2024 TMP118
Table 1-2 defines the absolute maximum thermal conditions of each section of the EVM. This EVM is broken up into two sections: an MCU board and the FPC sensor board. The following limits must be considered when evaluating the performance of the device at extreme temperatures. In this case, if the setup conditions exceed the controller absolute maximum thermal specifications, then the breakable connector section must be detached so that only the sensor (and not the MCU) is evaluated at these temperatures.
| BOARD SECTION | CONDITIONS | TEMPERATURE RANGE |
|---|---|---|
| Controller board | Recommended operating free-air temperature, TA | -40°C to 85°C |
| Absolute maximum junction temperature, TJ (MAX) | 95°C | |
TMP118 FPC Board | Recommended operating free-air temperature, TA | -55°C to 150°C |