SNOU214 January 2025
The LMG3650R070 is part of a family of TI GaN devices in the TOLL package, offering different Rdson values and different feature functions for pin 7. The naming convention follows below.
LMG365XR0##
| X | Pin 7 Function |
|---|---|
| 0 | GND |
| 1 | LDO5V |
| 6 | ZVD |
| 7 | ZCD |
| ## | Rdson |
|---|---|
| 25 | 25mΩ |
| 35 | 35mΩ |
| 70 | 70mΩ |
There are two EVMs that support this family of devices.
| EVM | Device | EVM Style |
|---|---|---|
| LMG3650EVM-113 | LMG3650R025 | 1 |
| LMG3650EVM-114 | LMG3650R045 | 1 |
| LMG3650EVM-115 | LMG3650R070 | 1 |
| LMG3650EVM-122 | LMG3651R025, LMG3656R025, LMG3657R025, LMG3651R035, LMG3656R035, LMG3657R035, LMG3651R070, LMG3656R070, LMG3657R070 | 2 |
Style 1 EVMs support the LMG3650R0## devices where the pin 7 is connected to GND. Style 2 EVMs are able to support LMG3651R0##, LMG3656R0##, LMG3657R0## devices where pin 7 is configured for LDO5V, Zero-voltage detection (ZVD), or Zero-current detection (ZCD). The Rdson values will be interchangeable for each style EVM.