SNOU214 January 2025 LMG3650R070
The LMG3650EVM-115 features two LMG3650R070 650V GaN FETs with an integrated driver and protection in a half-bridge configuration with all the required bias circuit and logic/power level shifting. Essential power stage and gate-driving, high-frequency current loops are fully enclosed on the board to minimize power loop parasitic inductance for reducing voltage overshoots and improving performance. The LMG3650EVM-115 is configured for a socket style external connection for easy interface with external power stages to run the LMG3650R070 in various applications. Refer to the LMG3650R070 data sheet before using this EVM.