SNOU214 January   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  7. 2Hardware
    1. 2.1 LMG3650EVM-115 Daughter Card Variants
    2. 2.2 LMG3650EVM-115 Daughter Card Pin Description
    3. 2.3 LMG3650EVM-115 Daughter Card Block Diagram
    4. 2.4 LMG3650EVM-115 Fault
    5. 2.5 LMG3650EVM-115 Bootstrap Mode
    6. 2.6 LMG3650EVM-115 Heat Sink
  8. 3Implementation Results
    1. 3.1 Test Equipment
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Introduction

The LMG3650EVM-115 operates as a half-bridge daughter card that can be either part of a larger custom designed system or paired with a TI GaN mother board. TI provides two mother boards (LMG342X-BB-EVM and PFC23338EVM-107) to interface with LMG3650EVM-115. LMG342X-BB-EVM is a DC/DC buck-boost converter and can support up to 4kW. PFC23338EVM-107 is an AC/DC totem-pole PFC that can support up to 3.6kW. The LMG342X-BB-EVM is designed to operate LMG3650R070 in an open-loop synchronous buck or boost converter. Probe locations are provided to measure the logic and power stage voltages. PFC23338EVM-107 is designed to operate LMG3650R070in a closed loop totem-pole PFC.