SNOU214 January   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  7. 2Hardware
    1. 2.1 LMG3650EVM-115 Daughter Card Variants
    2. 2.2 LMG3650EVM-115 Daughter Card Pin Description
    3. 2.3 LMG3650EVM-115 Daughter Card Block Diagram
    4. 2.4 LMG3650EVM-115 Fault
    5. 2.5 LMG3650EVM-115 Bootstrap Mode
    6. 2.6 LMG3650EVM-115 Heat Sink
  8. 3Implementation Results
    1. 3.1 Test Equipment
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Test Equipment

DC Voltage Source: Capable of supplying the input of the EVM up to 520V.

DC Bias Source: Capable of 12V output up to 1.5A.

Function Generator: Capable of 0V to 5V square wave output with adjustable duty cycle and frequency in the operating range.

Oscilloscope: Capable of at least 200MHz operation. A 1GHz or greater oscilloscope and probes with short ground springs are required for accurate measurements.

DC Multimeter: Capable of 650V measurement, suitable for determining operation and efficiency (if desired).

DC Load: Capable of 650V operation at up to 20A in current-mode operation.

Fan: A dedicated cooling fan is attached on the back side of the heat sink. Greater cooling is needed, an additional fan can be directed towards the EVM.