SNOU214 January   2025 LMG3650R070

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  7. 2Hardware
    1. 2.1 LMG3650EVM-115 Daughter Card Variants
    2. 2.2 LMG3650EVM-115 Daughter Card Pin Description
    3. 2.3 LMG3650EVM-115 Daughter Card Block Diagram
    4. 2.4 LMG3650EVM-115 Fault
    5. 2.5 LMG3650EVM-115 Bootstrap Mode
    6. 2.6 LMG3650EVM-115 Heat Sink
  8. 3Implementation Results
    1. 3.1 Test Equipment
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Bill of Materials (BOM)

Designator Description Part Number Quantity
C1, C11 CAP, CERM, 10µF, 25V, ±10%, X7R, AEC-Q200 Grade 1, 1206 TMK316AB7106KLHT 2
C2, C3 CAP, CERM, 0.1µF, 6.3V, ±10%, X7R, 0603 KGM15AR70J104KM 2
C4_2, C9, C10, C13_2, C22, C23 CAP, CERM, 0.1µF, 50V, ±10%, X7R, 0402 C1005X7R1H104K050BB 6
C5, C7, C8, C66 Cap Ceramic 6.8nF 1000V C0G 5% Pad SMD 1210 +125°C Automotive T/R CGA6M1C0G3A682J200AE 4
C6, C14 CAP, CERM, 68pF, 50V, ±5%, C0G/NP0, 0402 C1005C0G1H680J050BA 2
C17, C19, C20, C21, C38 0.03µF ±10% 1000V (1kV) Ceramic Capacitor C0G, NP0 1812 (4532 Metric) C1812C303KDGLCAUTO 5
C30, C41 Cap Ceramic 10µF 25V X7S 10% Pad SMD 0805 +125°C Automotive T/R CGA4J1X7S1E106K125AC 2
C31, C36, C37 CAP, CERM, 4.7µF, 25V, ±10%, X6S, AEC-Q200 Grade 2, 0603 GRT188C81E475KE13D 3
C33, C35 CAP, CERM, 4.7µF, 16V, ±10%, X7R, AEC-Q200 Grade 1, 0805 GCM21BR71C475KA73L 2
C40 CAP, CERM, 43pF, 50V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0402 GCQ1555C1H430JB01D 1
CdrvB, CdrvT, CrcB, CrcT CAP, CERM, 22pF, 50V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0402 GCM1555C1H220JA16D 4
D1 Diode, Schottky, 650V, 1A, SMB GB01SLT06-214 1
D2, D3 Bridge Rectifier Single Phase Schottky 40V Surface Mount MBS KMB24STR 2
H1 Heat Sink, Black Anodized, 35 x 50mm, 20mm high, with Push Pin and Spring S05MZZ13 1
H2 Thermal Interface Material GR80A-0H-50GY 1
HV, PGND, SW, TP3, TP5, TP6 3621-0-32-15-00-00-08-0 6
J1 Header, 100mil, 6x2, Gold, R/A, TH TSW-106-08-G-D-RA 1
L3, L4 2 Line Common Mode Choke Surface Mount 90 Ohms @ 100MHz 400mA DCR 190mOhm ACM2012-900-2P-T001 2
LBL1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll THT-14-423-10 1
R1 RES, 0, 5%, 0.333 W, AEC-Q200 Grade 0, 0805 CRCW08050000Z0EAHP 1
R3, R4 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 CRCW06030000Z0EA 2
R7, R16 RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 CRCW040249R9FKED 2
R19 RES, 300, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 CRCW0402300RJNED 1
RdrvB, RdrvB2, RdrvT, RdrvT2 RES, 20 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 ERJ-2GEJ203X 4
RonB1, RonT1, RssB, RssT RES, 9.1, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 CRCW04029R10JNED 4
T1, T2 Transformer, 105µH, TH 750315371 2
TP2 Test Point, SMT S2751-46R 1
U1, U3 LMG3650R025 LMG3650R025 2
U2, U4 3kVRMS Single-Channel Isolated Gate Drivers, D0008B (SOIC-8) UCC5350SBDR 2
U5, U6 Transformer Driver PMIC SOT-23-6 SN6505BQDBVTQ1 2
U7, U8 General Purpose Dual-Channel Functional Isolators ISO6521REU 2
U9, U11 100mA, 30V, Fixed-Output, Linear-Voltage Regulator, DBZ0003A (SOT-23-3) TLV76050DBZR 2