SNVA940 November 2021 LM5157 , LM5157-Q1 , LM51571-Q1 , LM5158 , LM5158-Q1 , LM51581 , LM51581-Q1
The external under voltage lockout (UVLO) resistors set the minimum operating voltage of the regulator. Two levels must be specified: the desired start-up voltage of the converter (VSUPPLY(ON)) and the desired turn-off voltage of the converter (VSUPPLY(OFF)). In this example, VSUPPLY(ON) voltage is 2.8 V and the VSUPPLY(OFF) is 2.4 V. Using Equation 15, the top UVLO resistor (RUVLOT) is calculated.
A standard value of 61.9kΩ is selected for RUVLOT. Using Equation 16, the bottom UVLO resistor (RUVLOB) is calculated.
A standard value of 71.5kΩ is selected for RUVLOB