SNVA940 November 2021 LM5157 , LM5157-Q1 , LM51571-Q1 , LM5158 , LM5158-Q1 , LM51581 , LM51581-Q1
The RCOMP value directly affects the crossover frequency of the control loop. The higher the crossover frequency, the faster the control loop reacts to transient conditions. Knowing the desired loop crossover frequency, 16.6kHz, RCOMP is calculated using Equation 22.
where
RCOMP is selected to be 2.63kΩ.