SNVA941A June   2020  ā€“ November 2022 LM5156 , LM5156-Q1 , LM51561 , LM51561-Q1 , LM51561H , LM51561H-Q1 , LM5156H , LM5156H-Q1

 

  1.   How to Design a Boost Converter Using the LM5156
  2. 1LM5156 Design Example
  3. 2Example Application
  4. 3Calculations and Component Selection
    1. 3.1  Switching Frequency
    2. 3.2  Inductor Calculation
    3. 3.3  Current Sense Resistor Calculation
      1. 3.3.1 Current Sense Resistor and Slope Compensation Resistor Selection
      2. 3.3.2 Current Sense Resistor Filter Calculation
    4. 3.4  Inductor Selection
    5. 3.5  Diode Selection
    6. 3.6  MOSFET Selection
    7. 3.7  Output Capacitor Selection
    8. 3.8  Input Capacitor Selection
    9. 3.9  UVLO Resistor Selection
    10. 3.10 Soft-Start Capacitor Selection.
    11. 3.11 Feedback Resistor Selection
    12. 3.12 Control Loop Compensation
      1. 3.12.1 Select the Loop Crossover Frequency (fCROSS)
      2. 3.12.2 Determine Required RCOMP
      3. 3.12.3 Determine Required CCOMP
      4. 3.12.4 Determine Required CHF
    13. 3.13 Efficiency Estimation
  5. 4Component Selection Summary
    1.     25
  6. 5Small-Signal Frequency Analysis
    1. 5.1 Boost Regulator Modulator Modeling
    2. 5.2 Compensation Modeling
    3. 5.3 Open-Loop Modeling
  7. 6Revision History

LM5156 Design Example

This design guide follows typical design procedures and calculations to implement a non-synchronous boost controller operating in continuos conduction mode (CCM) at full load. The design example uses an unregulated 12-V rail (9 V–18 V nominal) (2.5 V to 42 V transients) to produce a regulated 12 V of up to 3-A load current. A switching frequency of 440 kHz is selected to avoid interference in the AM band (530 kHz to 1.8 MHz). The minimum supply voltage is selected to be 2.5 V, which is similar to many automotive applications that are required to operate during stop-start conditions and cold cranking conditions. This design is intended to operate continuously at an operating voltage of 4 V but support supply transients as low as 2.5 V. Section 3 details the component selection based on the general design parameters shown in Table 2-1.