SNVA961A May   2020  – November 2024 LM26420-Q1

 

  1.   1
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 HTSSOP-20 Package
    2. 2.2 WQFN-16 Package
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 HTSSOP-20 Package
    2. 4.2 WQFN-16 Package
  6. 5Revision History

Overview

This document contains information for LM26420-Q1 (HTSSOP-20 and WQFN-16 packages) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 and Figure 1-2 show the device functional block diagram for reference.

LM26420-Q1 Functional Block Diagram HTSSOP-20 PackageFigure 1-1 Functional Block Diagram HTSSOP-20 Package
LM26420-Q1 Functional Block Diagram WQFN-16 Package Figure 1-2 Functional Block Diagram WQFN-16 Package

LM26420-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.