SNVAA25A January   2022  – July 2022 DP83TD510E , ESDS302 , LM5155 , LM66100 , MSP430FR2476 , TL431LI , TLV3012

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 10BASE-T1L (IEEE 802.3cg) PoDL Overview
    2. 1.2 PoDL PSE Types and Power Classes
  4. 2Terminology
  5. 3PD Design
    1. 3.1 PD Design Overview
    2. 3.2 Coupling and Decoupling Network (CDN)
    3. 3.3 VID Circuit
    4. 3.4 SCCP Communication
    5. 3.5 Protection Features
    6. 3.6 Power and Scalability
  6. 4References
  7. 5Revision History

PD Design Overview

It is important to understand the functions of both the PD and PSE before designing the PoDL system. The PSE has 4 main functions according to the IEEE standards. From the IEEE 802.3bu standard, the main functions of the PSE include:

  1. To search the link segment for a PD
  2. To supply power to a detected PD through the link segment
  3. To monitor the power applied to a link segment
  4. To remove the full operating voltage when no longer required, or when a short-circuit or other fault is detected

Conversely, the PD, is simply the portion of a device that draws power from the link or the portion that participates in the detection or classification algorithms. The PD system presented in this document includes:

  1. The coupling and decoupling network (CDN) which decouples power from the power and data path
  2. The VID block required for the PD to be detected as PoDL-compliant to a PSE
  3. SCCP communication necessary for the optional classification function for power class negotiation
  4. Power protection and regulated and isolated 24-V class-12 power supply to the device being powered

Figure 3-1 shows these system blocks.


GUID-20210908-SS0I-FDTM-6MVW-X0WLDWWXRDQR-low.gif

Figure 3-1 PoDL PD System Block Diagram