SNVAAA7 October 2024 LM5013 , LM5013-Q1 , LM5141 , LM5141-Q1 , LM5143 , LM5143-Q1 , LM5143A-Q1 , LM5145 , LM5145-Q1 , LM5146 , LM5146-Q1 , LM5148 , LM5148-Q1 , LM5149 , LM5149-Q1 , LM5190-Q1 , LM65645-Q1 , LM70660 , LM706A0 , LM706A0-Q1 , LM70840 , LM70840-Q1 , LM70860 , LM70860-Q1 , LM70880 , LM70880-Q1 , LM76003 , LM76003-Q1 , LM76005 , LM76005-Q1 , TPS54360B , TPS54360B-Q1 , TPS54560 , TPS54560B , TPS54560B-Q1 , TPS54561 , TPS54561-Q1
The use of higher voltage rails and inputs is an increasing trend across markets such as:
Large voltage transients are a common challenge in these applications requiring some 24V rail applications to use devices rated for 65V. Similarly, 48V automotive systems need to handle cold-crank voltage transients in the range of 65V to 80V. Typically for Wide-Vin, high output current designs, a buck controller with external MOSFETs is a standard choice.
New innovations in IC design, packaging and manufacturing allow for the creation of power dense, high current, high-voltage converters. These devices also have the ability to multi-phase allowing them to reach output currents that typically a controller solution could only achieve. Converter based designs offer many benefits over classical controller designs but also share some tradeoffs that can be highlighted in this report. Below is a high-level bullet point list of each device’s value proposition and summarized in Table 1-1.
Buck controller designs feature a PWM controller IC that control external MOSFETs. These designs require good and careful layout design to minimize large parasitic loops created between the controller IC, MOSFETs and key passives such as the input and output capacitors and the inductor. With good design considerations a buck controller design provides the following value proposition:
Buck converters feature a controller with one or more integrated power FETs. Some of the design challenges of a controller design are greatly mitigated with a converter. For example, with integrated FETs critical parasitic loops are minimized resulting in lower EMI designs to pass stringent EMI requirements easier. A buck converter design provides the following value proposition:
| Controller | Converter | |
|---|---|---|
| Design Difficulty | Moderate-Tough (More component selection and more layout design considerations) | Easy |
| Design Size | Medium (Requires 2 large external FETs) | Small |
| EMI | Medium (Large parasitic loops) | Low |
| Design Flexibility | More (Component optimization) | Less |
| Total BoM Cost | $$$-$ | $$-$ |
| Thermals | Can be optimized for better performance | Good |