SNVAAA7 October 2024 LM5013 , LM5013-Q1 , LM5141 , LM5141-Q1 , LM5143 , LM5143-Q1 , LM5143A-Q1 , LM5145 , LM5145-Q1 , LM5146 , LM5146-Q1 , LM5148 , LM5148-Q1 , LM5149 , LM5149-Q1 , LM5190-Q1 , LM65645-Q1 , LM70660 , LM706A0 , LM706A0-Q1 , LM70840 , LM70840-Q1 , LM70860 , LM70860-Q1 , LM70880 , LM70880-Q1 , LM76003 , LM76003-Q1 , LM76005 , LM76005-Q1 , TPS54360B , TPS54360B-Q1 , TPS54560 , TPS54560B , TPS54560B-Q1 , TPS54561 , TPS54561-Q1
External FETs contribute a large amount of space on a controller design, particularly because each FET requires its own package. 80V MOSFETs typically are 5mm x 6mm in size and some 60V MOSFETs can be 3mm x 3mm. MOSFETs alone can contribute to more than 20% of a controller's total design size. Converters enable compact and power dense designs as shown between the two EVMs in Figure 3-1 and Figure 3-2
Saving space in the power-stage allows for either direct PCB cost savings or increases space available for other critical components. This alone can be worth the efficiency or BoM cost tradeoff of a converter design.