SNVAAB2 November 2025
All tests have been passed satisfactorily and the EMI/EMC capability of the TIDA-010261 has been demonstrated and tested.
There is potential for further improvement. For example SD-Cards operate at a clock frequency of 200MHz with a rise time of 1ns. To reduce these emissions, there is a possibility to use the internal EMMC. To mitigate the EMI behavior, matching the trace length an impedance in the design is crucial.