SNVAAB2 November 2025
Figure 6-19 plots the relevant limit lines for Class A and Class B at 3m and 10m distance between the antenna and EUT when using a QP detector (EMC Standards).
Figure 6-19 Radiated Emissions CISPR 32 Limits| IEC Standard | Cable | Frequency Range (MHz) | 3m Distance | |
|---|---|---|---|---|
| Class A (dBµV/m) | Class B (dBµV/m) | |||
| CISPR 32 | shielded SPE cable and unshielded twisted pair | 150kHZ - 30MHz | 43 | 30 |
| 30MHz - 230MHz | 50.5 | 40.5 | ||
| 230MHz - 1GHz | 57.5 | 47.5 | ||
| 1GHz - 3GHz | 76 | 70 | ||
| 3GHz - 6GHz | 80 | 74 | ||
Figure 6-20 Test Set-up TIDA-010261 Shielded SPE Radiated Emissions
Figure 6-21 Test Set-up TIDA-010261 Unshielded Single Twisted Pair Radiated Emissions
Figure 6-22 CISPR 32 FAR Signal, Radiated Emissions Shielded Cable, Vertical
Figure 6-23 CISPR 32 FAR Signal, Radiated Emissions Shielded Cable, Horizontal
Figure 6-24 CISPR 32 FAR Unshielded Cable, Vertical
Figure 6-25 CISPR 32 FAR Unshielded Cable, Horizontal