This document is a detailed technical report on the Electromagnetic Interference (EMI) and Electromagnetic Compatibility (EMC) testing results for a 10 BASE-T1L Ethernet reference design, TIDA-010261. The report covers various aspects of EMI/EMC testing, including:
- Introduction: Overview of EMI/EMC testing
concepts and their importance in product development.
- Test Setup: Description of the test setup
for radiated emissions (RE), conductive emissions (CE), and electromagnetic
susceptibility (EMS) tests, in accordance with CISPR 32 and IEC standards.
- Radiated Emissions Test Results:
- Figures 6-15 to 6-25
display plots of radiated emission results for Class A and Class B
devices at various distances from the antenna.
- Table 6-6 lists CISPR 32
FAR test result data for shielded SPE cable and unshielded twisted pair
frequencies, including minimum and maximum measured values.
- Conducted Emissions Test Results: Figures
6-16 to 6-18 depict conducted emission results at 50kHz and 30MHz frequency
ranges for Class A and Class B devices using CISPR 32 measurement
standards.
- Electromagnetic Susceptibility (EMPS)
Test:
- Figures 9-36 illustrate
the setup for radiated immunity tests to investigate susceptibility of
TIDA-010261 to electromagnetic sources.
- Results Analysis: Discussion on EMI/EMC
test data, indicating successful passes in all conducted and radiated emission
tests but potential opportunities for improvement (for example., using internal
SD Cards or matching circuit traces).
- Summary: Recap of the EMI/EMC testing
results, highlighting achievements and avenues for process enhancement.
Some takeaways from this document are:
- The 10 BASE-T1L Ethernet reference design
demonstrated good success in passing most EMI/EMC tests.
- There is an opportunity to reduce noise radiation
caused by internal high-speed components such as SD Cards.
- Optimizing the trace length and impedance in
electronic circuit design can help mitigate EMI behavior.
This technical report is useful for engineers
working on product development in a range of industries, particularly those dealing
with complex electronics and needing guidance on applying electromagnetic
susceptibility testing to the systems.