SNVAAB2 November 2025
The TIDA-010263 test board is designed to meet the EMC and EMI test standard and criteria for industrial applications. According to the standard, the following tests are selected:
| Performance (Acceptance Criterion) | Description |
|---|---|
| A | Module shall continue to operate as intended. No loss of function, performance and no Ethernet packets are corrupted, even during the test |
| B | Temporary degradation of performance during test is accepted. After the test, module shall continue to operate as intended without manual intervention |
| B* | Module shall continue to operate as intended. No loss of function or performance even during the test. Some data packets can be missing, but communication is not completely link loss |
| C | During the test, loss of functions accepted, but no destruction of hardware or software. After the test, module shall continue to operate as intended automatically, after manual restart, or power off, or power on. Not self-recoverable |
Definition of Criterion A is customer-dependent:
-> Yields to more robust system with better performance and less downtime in a harsh industrial environment