SNVSB03E December   2018  – May 2026 TPS3840

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Voltage (VDD)
        1. 7.3.1.1 VDD Hysteresis
        2. 7.3.1.2 VDD Transient Immunity
      2. 7.3.2 User-Programmable Reset Time Delay
      3. 7.3.3 Manual Reset (MR) Input
      4. 7.3.4 Output Logic
        1. 7.3.4.1 RESET Output, Active-Low
        2. 7.3.4.2 RESET Output, Active-High
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation (VDD > VDD(min))
      2. 7.4.2 VDD Between VPOR and VDD(min)
      3. 7.4.3 Below Power-On-Reset (VDD < VPOR)
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design 1: Dual Rail Monitoring with Power-Up Sequencing
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Design 2: Battery Voltage and Temperature Monitor
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
      3. 8.2.3 Design 3: Fast Start Undervoltage Supervisor with Level-shifted Input
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
      4. 8.2.4 Design 4: Voltage Monitor with Back-up Battery Switchover
        1. 8.2.4.1 Design Requirements
        2. 8.2.4.2 Detailed Design Procedure
      5. 8.2.5 Application Curve: TPS3840EVM
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Nomenclature
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Layout Guidelines

Make sure that the connection to the VDD pin is low impedance. Good analog design practice recommends placing a minimum 0.1µF ceramic capacitor as near as possible to the VDD pin. If a capacitor is not connected to the CT pin, then minimize parasitic capacitance on this pin so the rest time delay is not adversely affected.

  • Make sure that the connection to the VDD pin is low impedance. Good analog design practice is to place a >0.1µF ceramic capacitor as near as possible to the VDD pin.
  • If a CCT capacitor is used, place these components as close as possible to the CT pin. If the CT pin is left unconnected, make sure to minimize the amount of parasitic capacitance on the pin to <5pF.
  • Place the pull-up resistors on RESET pin as close to the pin as possible.
  • For VDD slew rate > 100mV/µs, increase input capacitor and pull-up resistor for OD variants.