SNVSB55J February 2019 – June 2026 LM63615-Q1 , LM63625-Q1
PRODUCTION DATA
| ORDER NUMBER (1) | PACKAGE | RATED CURRENT | fSW | VOUT | BODY SIZE (NOM) |
|---|---|---|---|---|---|
| LM63615DQPWPRQ1 | PWP0016D (HTSSOP) | 1.5A | Adjustable with RT resistor RT = GND; fSW = 2.1MHz RT = VCC; fSW = 400kHz |
VSEL = VCC, VOUT = 5V, VSEL = GND, VOUT = 3.3V VSEL = RSEL_ADJ, VOUT = adjustable with external FB resistors |
5.00mm × 4.00mm |
| LM63625DQPWPRQ1 | 2.5A | ||||
| LM63615DQDRRRQ1 | DRR0012 (WSON) | 1.5A | 3.00mm × 3.00mm | ||
| LM63625DQDRRRQ1 | 2.5A | ||||
| LM63615CAQDRRRQ1 | 1.5A | Fixed 2.1MHz | Adjustable VOUT with external FB resistors |
||
| LM63625CAQDRRRQ1 | 2.5A |