SNVSB55J February 2019 – June 2026 LM63615-Q1 , LM63625-Q1
PRODUCTION DATA
The choice of switching frequency is a compromise
between conversion efficiency and overall design size. Lower switching frequency
implies reduced switching losses and usually results in higher system efficiency.
However, higher switching frequency allows the use of smaller inductors and output
capacitors, and hence, a more compact design. There
are several options to set the switching frequency of the LM636x5-Q1. For the LM636x5D-Q1, either the RT or the SYNC
pin can be used to set the switching frequency. For the
LM636x5C-Q1, the internal (default)
frequency is set at 2.1MHz or can be set externally through the SYNC pin. When the
SYNC pin is being used, avoid asserting or de-asserting the SYNC signal during
operation to prevent disturbances in the output voltage. For the
application example, the switching frequency (Fsw) was chosen to be
2100kHz.