SNVSC27B October   2022  – January 2025 TPS38700

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device State Diagram
      2. 7.3.2 Built-In Self Test and Configuration Load
      3. 7.3.3 CLK32K
      4. 7.3.4 BACKUP State
      5. 7.3.5 FAILSAFE State
      6. 7.3.6 Transitioning Sequences
        1. 7.3.6.1 Sequence 1: Power Up
        2. 7.3.6.2 Sequence 2: Emergency Power Down
        3. 7.3.6.3 Sequence 3: Sleep Entry
        4. 7.3.6.4 Sequence 4: Sleep Exit
        5. 7.3.6.5 Sequence 5 & 6: Power Down from Active and Sleep States
        6. 7.3.6.6 Sequence 7: Sleep Exit Due to NRST_IN
        7. 7.3.6.7 Sequence 8: RESET Due to NRST_IN
        8. 7.3.6.8 Sequence 9: Failsafe Power Down
        9. 7.3.6.9 Output Sequencing
      7. 7.3.7 I2C
        1. 7.3.7.1 Packet Error Checking (PEC)
    4. 7.4 Register Map Table
      1. 7.4.1 Register Descriptions
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Automotive Multichannel Sequencer and Monitor
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
      4. 8.2.4 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Supply Guidelines
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Nomenclature
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12.   Mechanical, Packaging, and Orderable Information

Automotive Multichannel Sequencer and Monitor

A typical application for the TPS38700 is shown in Figure 8-1. TPS38700 is used to provide the proper voltage sequencing for the target SOC device by providing enable signals to the DC/DC converters shown. These DC/DC converters are used to generate the appropriate voltage rails for the SOC. A mulitchannel voltage monitor is used to monitor the voltage rails as these rails power up and power down to ensure that the correct sequence occurs in both occasions. A safety microcontroller is also used to provide ACT, NIRQ, and I2C commands to the TPS38700 and the multichannel voltage monitor. The ACT signal from the safety microcontroller determines when the TPS38700 enters into ACTIVE or SHDN states while the NIRQ pin of the TPS38700 acts as an interrupt pin that is set when a fault has occurred. For instance, if an external device pulls the NRST pin low, then the TPS38700 will trigger an interrupt through the NIRQ pin. I2C is used to communicate the type of fault to the host microcontroller. The host microcontroller can clear the fault by writing 1 to the affected register. The power rails for the safety microcontroller are not shown in Figure 8-1 for simplicity.

TPS38700 TPS38700-Q1 Voltage Sequencer Design Block DiagramFigure 8-1 TPS38700-Q1 Voltage Sequencer Design Block Diagram