SNVSC27B October 2022 – January 2025 TPS38700
PRODUCTION DATA
| ENABLE CHANNEL | POWER UP SEQUENCE POSITION | POWER DOWN SEQUENCE POSITION | TIME BETWEEN POWER UP SIGNALS (μs) | TIME BETWEEN POWER DOWN SIGNALS (μs) |
|---|---|---|---|---|
| EN1 | 1 | 5 | 625 | 625 |
| EN2 | 1 | 1 | 625 | 625 |
| EN3 | 2 | 4 | 625 | 625 |
| EN4 | 2 | 4 | 625 | 625 |
| EN5 | 4 | 2 | 625 | 625 |
| EN6 | 6 | 1 | 625 | 625 |
| EN7 | 1 | 1 | 625 | 625 |
| EN8 | 2 | 4 | 625 | 625 |
| ENABLE CHANNEL | SLEEP EXIT SEQUENCE POSITION | SLEEP ENTRY SEQUENCE POSITION | TIME BETWEEN SLEEP EXIT SIGNALS (μs) | TIME BETWEEN SLEEP ENTRY SIGNALS (μs) |
|---|---|---|---|---|
| EN1 | 0 | 0 | 625 | 625 |
| EN2 | 1 | 3 | 625 | 625 |
| EN3 | 3 | 2 | 625 | 625 |
| EN4 | 0 | 0 | 625 | 625 |
| EN5 | 0 | 0 | 625 | 625 |
| EN6 | 2 | 1 | 625 | 625 |
| EN7 | 1 | 3 | 625 | 625 |
| EN8 | 3 | 2 | 625 | 625 |