SNVSC52A December 2021 – October 2026 LP5864
PRODUCTION DATA
The LP5864 enters into I2C mode if IFS is connected to GND. The ADDR0/1 pin is used to select the unique I2C follower address for each device. The SCL and SDA lines must each have a pullup resistor (4.7KΩ for 400KHz, 2KΩ for 1MHz) placed somewhere on the line and remain HIGH even when the bus is idle. VIO_EN can either be connected with VIO power supply or GPIO. TI suggests to put one 1nF cap as closer to VIO_EN pin as possible. Up to four LP5864 follower devices can share the same I2C bus by the different ADDR configurations.