SNVSC52A December 2021 – October 2026 LP5864
PRODUCTION DATA
| PARAMETER | VALUE |
|---|---|
| VCC / VIO | 3.3V |
| VLED | 5V |
| RGB LED count | 24 |
| Scan number | 4 |
| Interface | I2C |
| LED maximum average current (red, green, blue) | 4mA, 3mA, 2mA |
| LED maximum peak current (red, green, blue) | 16mA, 12mA, 8mA |