SNVSC52A December 2021 – October 2026 LP5864
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input voltage on VCC | Supply voltage | 2.7 | 5.5 | V | |
| Input voltage on VLED | LED supply voltage | 2.7 | 5.5 | V | |
| Input voltage on VIO_EN | 1.65 | 5.5 | V | ||
| Voltage on SDA / SCL / SCLK / MOSI / MISO / SS / ADDRx / VSYNC / IFS | VIO | V | |||
| TA | Operating ambient temperature | –40 | 85 | °C | |
| TA | Operating ambient temperature - LP5860MRKPR, LP5864MRSMR, and LP5866MDBTR only | –55 | 125 | °C | |