SNVSCE6B October 2023 – February 2026 TPS3762-Q1
PRODUCTION DATA
Device Decoder in Section 4 describe how to decode certain device function of the device based on the part number. Not all part numbers follow this nomenclature. Use Table 4-1 as the part number decoding table for all devices.
| ORDERABLE PART NAME | OVERVOLTAGE | UNDERVOLTAGE | SENSE TIME DELAY RESET TIME DELAY | Latch / UVbypass | RESET ASSERTION DURING BIST |
|---|---|---|---|---|---|
| TPS3762D02OVDDFRQ1 | VITP: 800mV VHYS: 2% | N/A | SENSE: CTS RESET: CTR | Latch: Enabled UVBypass: Enabled | Enabled |
| TPS3762EUVF4DDFRQ1 | N/A | VITN: 30.0V VHYS: 2% | SENSE: Fixed RESET: CTR | Latch: Disabled UVBypass: Disabled | Enabled |
| TPS3762EG4OVDDFRQ1 | VITP: 54.0V VHYS: 2% | N/A | SENSE: Fixed RESET: CTR | Latch: Disabled UVBypass: Disabled | Enabled |
| TPS3762BUV05DDFRQ1 | N/A | VITN: 800mV VHYS: 5% | SENSE: CTS RESET: CTR | Latch: Enabled UVBypass: Disabled | Enabled |
| TPS3762EUV02DDFRQ1 Section 4.1 | N/A | VITN: 800mV VHYS: 2% | SENSE: Fixed RESET: CTR | Latch: Disabled UVBypass: Disabled | Enabled |
TPS3762F02OVDDFRQ1 1 | VITP: 800mV VHYS: 2% | N/A | SENSE: Fixed RESET: CTR | Latch: Enabled UVBypass: Disabled | Enabled |
TPS3762DW4W4DDFRQ1 1 | VITP: 832mV VHYS: 2% | VITN: 768mV VHYS: 2% | SENSE: CTS RESET: CTR | Latch: Enabled UVBypass: Enabled | Enabled |