SNVSCE6B October   2023  – February 2026 TPS3762-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
    1. 4.1 Device Nomenclature
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Requirements
    7. 6.7 Timing Requirements
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Voltage (VDD)
        1. 7.3.1.1 Undervoltage Lockout (VPOR < VDD < UVLO)
        2. 7.3.1.2 Power-On Reset (VDD < VPOR )
      2. 7.3.2 SENSE
        1. 7.3.2.1 Reverse Polarity Protection
        2. 7.3.2.2 SENSE Hysteresis
      3. 7.3.3 Output Logic Configurations
        1. 7.3.3.1 Open-Drain
        2. 7.3.3.2 Active-Low (RESET)
        3. 7.3.3.3 Latch
        4. 7.3.3.4 UVBypass
      4. 7.3.4 User-Programmable Reset Time Delay
        1. 7.3.4.1 Reset Time Delay Configuration
      5. 7.3.5 User-Programmable Sense Delay
        1. 7.3.5.1 Sense Time Delay Configuration
      6. 7.3.6 Built-In Self-Test
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Adjustable Voltage Thresholds
    3. 8.3 Typical Application
      1. 8.3.1 Design 1: Off-Battery Monitoring
        1. 8.3.1.1 Design Requirements
        2. 8.3.1.2 Detailed Design Procedure
          1. 8.3.1.2.1 Setting Voltage Threshold
          2. 8.3.1.2.2 Meeting the Sense and Reset Delay
          3. 8.3.1.2.3 Setting Supply Voltage
          4. 8.3.1.2.4 Initiating Built-In Self-Test and Clearing Latch
        3. 8.3.1.3 Application Curves
    4. 8.4 Power Supply Recommendations
      1. 8.4.1 Power Dissipation and Device Operation
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Latch

The TPS3762-Q1 comes with the optional output reset latching feature, check the Section 4 to verify variant specific latch functionality. Pin 6 features an internal 100kΩ pulldown resistor which enables latch a startup. When using a variant with latch enabled (VBIST_EN/LATCH_CLR <0.5V), whenever a fault, OV or UV, occurs RESET asserts and goes low and remains low until cleared by a logic high input (VBIST_EN/LATCH_CLR > 1.3V) on the BIST_EN / LATCH_CLR pin. If the SENSE pin is in a safe region and latch is disabled, the RESET deasserts after a delay. This delay is dependent on BIST and CTR timing. See Section 7.3.6 for more details. While VBIST_EN/LATCH_CLR > 1.3V, the device is in latch disabled mode and the RESET does not latch for OV and UV on SENSE pin. While the device is in latch disabled mode the RESET asserts for OV and UV faults for the reset delay time. When VBIST_EN/LATCH_CLR < 0.5V, latch mode is enabled.

TPS3762-Q1 RESET Latch & UnlatchFigure 7-6 RESET Latch & Unlatch