SNVSCE6B October 2023 – February 2026 TPS3762-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| BIST timing parameters | ||||||
| tBIST_en Glitch | BIST_EN Glitch immunity | 1.1 | µs | |||
| tBIST_en | Minimum BIST_EN input width to initiate BIST | 1.2 | 8 | µs | ||
| LATCH timing parameters | ||||||
| tBIST_EN/LATCH_CLR Glitch | Latch Glitch immunity | 1.5 | µs | |||
| tBIST_EN/LATCH_CLR | Latch input width to clear latch | 1.6 | µs | |||