SNVSCE6B October 2023 – February 2026 TPS3762-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VDD | Supply Voltage | 2.7 | 65 | V | ||
| UVLO (1) | Undervoltage Lockout | VDD rising above VDD (MIN) | 2.6 | V | ||
| UVLO(HYS) (1) | Undervoltage Lockout Hysteresis | VDD falling below VDD (MIN) | 500 | mV | ||
| VPOR(RESET) | Power on Reset Voltage (2) RESET, Active Low (Open-Drain) |
VOL(MAX) = 300mV IOUT (Sink) = 15µA |
1.4 | V | ||
| VPOR(BIST) | Power on Reset Voltage (2) BIST, Active Low (Open-Drain) |
VOL(MAX) = 300mV IOUT (Sink) = 15µA |
1.4 | V | ||
| IDD | Supply current into VDD pin | VIT = 800mV VDD (MIN) ≤ VDD ≤ VDD (MAX) |
4 | 8.1 | µA | |
| IDD | Supply current into VDD pin | VIT = 2.7V to 65V VDD (MIN) ≤ VDD ≤ VDD (MAX) |
8.1 | µA | ||
| SENSE (Input) | ||||||
| ISENSE | Input current | VIT = 800mV |
200 | nA | ||
| ISENSE | Input current | VIT = 2.7V to 65V |
1.5 | 5 | µA | |
| VITN | Input Threshold Negative (Undervoltage) |
VITN = 2.7V to 65V | -1 | 1 | % | |
| VITN | Input Threshold Negative (Undervoltage) |
VITN = 800mV (3) | -0.9 | 0.9 | % | |
| VITP | Input Threshold Positive (Overvoltage) |
VITP = 2.7V to 65V | -1 | 1 | % | |
| VITP | Input Threshold Positive (Overvoltage) |
VITP = 800mV (3) | -0.9 | 0.9 | % | |
| VHYS | Hysteresis Accuracy (4) | VIT = 0.8V and 2.7V to 65V VHYS Range = 0.7% |
0.6 | 0.7 | 0.8 | % |
| VHYS | Hysteresis Accuracy (4) | VHYS Range = 2% |
1.5 | 2 | 2.5 | % |
| VHYS | Hysteresis Accuracy (4) | VHYS Range = 5% |
4.5 | 5 | 6 | % |
| VHYS | Hysteresis Accuracy (4) | VHYS Range = 10% |
9 | 10 | 11 | % |
| RESET (Output) | ||||||
| Ilkg(OD) | Open-Drain leakage | VRESET = 5.5V VITN < VSENSE < VITP |
300 | nA | ||
| Ilkg(OD) | Open-Drain leakage | VRESET = 65V VITN < VSENSE < VITP |
300 | nA | ||
| VOL (5) | Low level output voltage | 2.7V ≤ VDD ≤ 65V IRESET = 2.7mA |
350 | mV | ||
| Capacitor Timing (CTS, CTR) | ||||||
| RCTR | Internal resistance (CTR) | 2.96 | 3.7 | 4.44 | MΩ | |
| RCTS | Internal resistance (CTS) | 2.96 | 3.7 | 4.44 | MΩ | |
| Built-in Self-test | ||||||
| Ilkg(BIST) | Open-Drain leakage | VBIST = 5.5V VITN < VSENSE < VITP |
300 | nA | ||
| Ilkg(BIST) | Open-Drain leakage | VBIST = 3.3V VITN < VSENSE < VITP |
300 | nA | ||
| VBIST_OL | Low level output voltage | 2.7V ≤ VDD ≤ 65V IBIST = 5mA |
300 | mV | ||
| VBIST_EN | BIST_EN pin logic low input | 500 | mV | |||
| VBIST_EN | BIST_EN pin logic high input | 1300 | mV | |||
| VBIST_EN/LATCH_CLR | LATCH_CLR pin logic low input | 500 | mV | |||
| VBIST_EN/LATCH_CLR | LATCH_CLR pin logic high input | 1300 | mV | |||