The LM656x0-Q1 is in
active mode when the following occur:
- EN/UVLO is above VEN-TH(R).
- VIN is above
VINUVLO(R).
- No fault conditions are
present.
See
Section 7.3.11 for
protection features. The simplest way to enable the operation is to connect EN
/UVLO to VIN, allowing start-up when the applied input voltage exceeds the
VIN
UVLO(R) of
3.4V (typical).
In active mode, the LM656x0-Q1 is in one of six
sub-modes depending on the load current, input voltage, and output voltage:
- Continuous conduction mode (CCM) with fixed switching frequency
and peak current-mode operation
- Discontinuous conduction mode (DCM) while in AUTO mode when the
load current is less than half of the inductor peak-to-peak ripple current. If
the current continues to reduce, the device enters pulse frequency modulation
(PFM) mode, which reduces the switching frequency to maintain regulation (this
reduces switching losses, thus achieving higher efficiency at light loads).
- Minimum on-time operation while the on-time of the device
needed for full-frequency operation at the requested low-duty cycle is not
supported by tON(min).
- Forced pulse width modulation (FPWM) similar to CCM with
fixed-switching frequency, but extends the fixed frequency range of operation
from full to no load.
- A current-limiting condition
where the output voltage remains above 40% of the output setpoint.
- Dropout mode when the switching frequency reduces to minimize dropout.
- Recovery from dropout – similar to other modes of operation except the output
voltage setpoint is gradually moved up until the programmed setpoint is
reached.