SNVSCF0B October   2024  – May 2026 LM65680-Q1

ADVMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Related Products
  6. 5 Pin Configuration and Functions
    1. 5.1 Wettable Flanks
    2. 5.2 Pinout Design for Clearance and FMEA
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Descriptions
      1. 7.3.1  Input Voltage Range (VIN1, VIN2)
      2. 7.3.2  High-Voltage Bias Supply Subregulator (VCC, BIAS)
      3. 7.3.3  Precision Enable and Adjustable Input Voltage UVLO (EN/UVLO)
      4. 7.3.4  Output Voltage Setpoint (FB, BIAS)
      5. 7.3.5  Switching Frequency (RT)
      6. 7.3.6  Mode Selection and Clock Synchronization (MODE/SYNC)
        1. 7.3.6.1 Clock Synchronization
        2. 7.3.6.2 Clock Locking
      7. 7.3.7  Device Configuration (CNFG/SYNCOUT)
      8. 7.3.8  Dual-Random Spread Spectrum (DRSS)
      9. 7.3.9  High-Side MOSFET Gate Drive (BST)
      10. 7.3.10 Configurable Soft Start (SS)
        1. 7.3.10.1 Recovery From Dropout
      11. 7.3.11 Protection Features
        1. 7.3.11.1 Power-Good Monitor (PG)
        2. 7.3.11.2 Overcurrent and Short-Circuit Protection
        3. 7.3.11.3 Hiccup-Mode Protection
        4. 7.3.11.4 Thermal Shutdown
      12. 7.3.12 Two-Phase, Single-Output Operation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Active Mode
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Power Train Components
        1. 8.1.1.1 Buck Inductor
        2. 8.1.1.2 Output Capacitors
        3. 8.1.1.3 Input Capacitors
        4. 8.1.1.4 EMI Filter
      2. 8.1.2 Error Amplifier and Compensation
      3. 8.1.3 Maximum Ambient Temperature
        1. 8.1.3.1 Derating Curves
    2. 8.2 Typical Applications
      1. 8.2.1 Design 1 – 5V, 8A Synchronous Buck Regulator With Wide Input Voltage Range and High Efficiency
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1  Custom Design With WEBENCH® Tools
          2. 8.2.1.2.2  Choosing the Switching Frequency
          3. 8.2.1.2.3  Buck Inductor Selection
          4. 8.2.1.2.4  Input Capacitor Selection
          5. 8.2.1.2.5  Output Capacitors
          6. 8.2.1.2.6  Output Voltage Setpoint
          7. 8.2.1.2.7  Compensation Components
          8. 8.2.1.2.8  Setting the Input Voltage UVLO
          9. 8.2.1.2.9  EMI Mitigation, RDRSS
          10. 8.2.1.2.10 Bootstrap Capacitor, CBST
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Design 2 – High Efficiency, 48V to 12V, 8A, 400kHz Synchronous Buck Regulator
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
          1. 8.2.2.2.1 Buck Inductor Selection
          2. 8.2.2.2.2 Input Capacitor Selection
          3. 8.2.2.2.3 Output Capacitors
          4. 8.2.2.2.4 Output Voltage Setpoint
          5. 8.2.2.2.5 Compensation Components
          6. 8.2.2.2.6 Feedforward Capacitor
          7. 8.2.2.2.7 Soft-Start Capacitor
        3. 8.2.2.3 Application Curves
    3. 8.3 Best Design Practices
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
        1. 8.5.1.1 Thermal Design and Layout
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
      2. 9.1.2 Development Support
        1. 9.1.2.1 Custom Design With WEBENCH® Tools
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
        1. 9.2.1.1 Low-EMI Design Resources
        2. 9.2.1.2 Thermal Design Resources
        3. 9.2.1.3 Multiphase Design Resources
        4. 9.2.1.4 PCB Layout Resources
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information

Layout Guidelines

Proper PCB design and layout is important in high-current, fast-switching DC/DC regulator circuits (with high current and voltage slew rates) to achieve reliable device operation and design robustness. Furthermore, the EMI performance of the regulator depends to a large extent on PCB layout.

Figure 8-7 denotes the high-frequency switching power loops of the LM656x0-Q1 power stage. The topological architecture of a buck converter means that particularly high di/dt current flows in the power MOSFETs and input capacitors, and reducing the parasitic inductance by minimizing the effective power loop areas becomes mandatory. Note the dual and symmetrical arrangement of the input capacitors based on the VIN and PGND pins located on each side of the IC package. The high-frequency currents are split in two and effectively flow in opposing directions such that the related magnetic fields contributions cancel each other, leading to improved EMI performance.

LM65680-Q1 Buck Symmetric Power
                    Loops Figure 8-41 Buck Symmetric Power Loops

The following list summarizes the essential guidelines for PCB layout and component placement to optimize DC/DC regulator performance, including thermals and EMI signature. Figure 8-42 shows a recommended layout of the LM656x0-Q1 with optimized placement and routing of the power-stage and small-signal components..

  • Place the input capacitors as close as possible to the input pin pairs [VIN1, PGND1] and [VIN2, PGND2]: The respective VIN and PGND pins pairs are close together (with an NC pin in between to increase clearance), thus simplifying input capacitor placement. The eQFN package provides VIN and PGND pins on either side of the package to provide a symmetrical layout that helps to minimize switching noise and EMI.
    • Use low-ESR ceramic capacitors with X7R or X7S dielectric from VIN1 to PGND1 and VIN2 to PGND2. Place an 0603 capacitor close to each pin pair for high-frequency bypass. Use an adjacent 1210 capacitor on each side for bulk capacitance.
    • Ground return paths for both the input and output capacitors must consist of localized top-side planes that connect to the PGND1 and PGND2 pins.
    • Use a wide polygon plane on a lower PCB layer to connect VIN1 and VIN2 together and to the input supply.
  • Use a solid ground plane on the PCB layer beneath the top layer with the IC: This plane acts as a noise shield and a heat dissipation path. Using the PCB layer directly below the IC minimizes the magnetic field associated with the currents in the switching loops, thus reducing parasitic inductance and switch voltage overshoot and ringing. Use numerous thermal vias near PGND1 and PGND2 for heatsinking to the inner ground planes.
  • Make the VIN, VOUT, and GND bus connections as wide as possible: These paths must be wide and direct as possible to reduce any voltage drops on the input or output paths of the converter, thus maximizing efficiency.
  • Locate the buck inductor close to the SW1, SW2, and SW3 pins: Use a short, wide connection trace from the converter SW pins to the inductor. At the same time, minimize the length (and area) of this high-dv/dt surface to help reduce capacitive coupling and radiated EMI. Connect the dotted terminal of the inductor to the SW pins.
  • Place the VCC and BOOT capacitors close to the respective pins: The VCC and boostrap capacitors represent the supplies for the internal low-side and high-side MOSFET gate drivers, respectively, and thus carry high-frequency currents. Locate CVCC close to the VCC and PGND2 pins. Connect CBST close to the BST and SW3 pins.
  • Place the feedback divider as close as possible to the FB pin: For adjustable output versions of the LM656x0-Q1, reduce noise sensitivity of the output voltage feedback path by placing the resistor divider close to the FB pin, rather than close to the load. This placement reduces the FB trace length and related noise coupling. The FB pin is the input to the voltage-loop error amplifier and represents a high-impedance node sensitive to noise. The connection to VOUT can be somewhat longer. However, this latter trace must not be routed near any noise source (such as the switch node) that can capacitively couple into the feedback path of the converter. For fixed-output versions, connect FB high or low as needed.
  • Provide enough PCB area for proper heatsinking: Use sufficient copper area to achieve a low thermal impedance commensurate with the maximum load current and ambient temperature conditions. Provide adequate heatsinking for the LM656x0-Q1 to keep the junction temperature below 150°C. For operation at full rated load, the top-side ground plane is an important heat-dissipating area. Use an array of heat-sinking vias to connect the exposed pad (GND) of the package to the PCB ground plane. If the PCB has multiple copper layers, connect these thermal vias to inner-layer ground planes. Make the top and bottom PCB layers preferably with two-ounce copper thickness (and no less than one ounce).