SNVSCF0B October 2024 – May 2026 LM65680-Q1
ADVMIX
Figure 8-7 shows a typical buck regulator circuit with the LM65680-Q1 that provides a regulated 5V output at 8A from a nominal 48V input.
This and subsequent design examples are provided herein to showcase the LM656x0-Q1 converter in several different applications. Depending on the source impedance of the input supply bus, an electrolytic capacitor can be required at the input to provide stability, particularly at low input voltage and high output current operating conditions. See also Section 8.4.