SNVSCF8A June   2023  – October 2026 TPS3436

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Thermal Information
    6. 6.6  Electrical Characteristics
    7. 6.7  Timing Requirements
    8. 6.8  Switching Characteristics
    9. 6.9  Timing Diagrams
    10. 6.10 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Window Watchdog Timer
        1. 7.3.1.1 tWC (Close Window) Timer
        2. 7.3.1.2 tWO (Open Window) Timer
        3. 7.3.1.3 Watchdog Enable Disable Operation
        4. 7.3.1.4 tSD Watchdog Start Up Delay
        5. 7.3.1.5 SET Pin Behavior
      2. 7.3.2 Manual RESET
      3. 7.3.3 WDO Output
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Output Assert Delay
        1. 8.1.1.1 Factory-Programmed Output Assert Delay Timing
        2. 8.1.1.2 Adjustable Capacitor Timing
      2. 8.1.2 Watchdog Window Functionality
        1. 8.1.2.1 Factory-Programmed Timing Options
        2. 8.1.2.2 Adjustable Capacitor Timing
    2. 8.2 Typical Applications
      1. 8.2.1 Design 1: Monitoring a Microcontroller Watchdog During Operational and Sleep Modes
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Determining Window Timings During Operation and Sleep Modes
          2. 8.2.1.2.2 Meeting the Output Assert Delay
          3. 8.2.1.2.3 Setting the Watchdog Window
          4. 8.2.1.2.4 Calculating the WDO Pullup Resistor
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Nomenclature
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TPS3436 is an ultra-low-power consumption (250nA typical) device offering a programmable window watchdog timer.

The TPS3436 offers a high accuracy window watchdog timer with host of features for a wide variety of applications. The close window timer can be factory programmed or user programmed using an external capacitor. The open window to close window ratio can change unpremeditatedly using a combination of logic pins. The watchdog also offers unique features such as enable-disable, start-up delay.

The WDO delay can be set by factory-programmed default delay settings or programmed by an external capacitor. The device also offers a latched output operation where the output is latched until the watchdog fault is cleared.

The TPS3436 provides a performance upgrade alternative to the TPS3430 device family. The TPS3436 is available in small 6-pin WSON and 5-pin and 8-pin SOT-23 package.

Package Information
PART NUMBER PACKAGE (1) PACKAGE SIZE(3)
TPS3436 DDF (SOT-23 8) 2.90mm × 1.60mm
TPS3436 DSE (WSON 6) (2) 1.50mm × 1.50mm
For all available packages, see the orderable addendum at the end of the datasheet.
Package preview.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPS3436 Typical Application Circuit Typical Application Circuit