SNVSCF8A June 2023 – October 2026 TPS3436
PRODUCTION DATA
The window watchdog frame consists of two sub frames tWC followed by tWO. The host is not expected to drive valid WDI transition during tWC time. A valid WDI transition during tWC frame results in early fault condition and the WDO output is asserted. The tWC timer for TPS3436 can be set using an external capacitor connected between CWD pin and GND pin. This feature is available with pinout options A or B or K. Applications which are space constrained or need timer values which meet offered timer options, can benefit when using pinout options C or J. The TPS3436 offers multiple fixed timer options ranging from 1ms up to 100sec.
The TPS3436 when using capacitance based timer, senses the capacitance value during the power up. The capacitor is charged and discharged with known internal current source for one cycle to sense the capacitance value. The sensed value is used to arrive at tWC timer for the watchdog operation. This unique implementation helps reduce the continuous charge and discharge current for the capacitor, thus reducing overall current consumption. Continuous charge and discharge of capacitance creates wider dead time (no watchdog monitor functionality) when capacitor is discharging. The dead time is higher for high value of capacitance. The unique implementation of TPS3436 helps avoid the dead time as the capacitance is not continuously charging or discharging under normal operation. Make sure CCWD is < 200x CCRST for accurate calibration of capacitance. The close time window is decided based on SETx pin combination and the CWD capacitance. Table 7-1 to Table 7-2 highlights the relationship between tWC in second and CWD capacitance in farad. The tWC timer is 20% accurate for an ideal capacitor. Accuracy of the capacitance provides additional impact on the tWC time. Make sure the capacitance meets the recommended operating range. Capacitance outside the recommended range can lead to incorrect operation of the device.
| SET PIN VALUE | EQUATION |
|---|---|
| 0 |
Equation 1.
|
| 1 |
Equation 2.
|
| SET PIN VALUE | EQUATION |
|---|---|
| 00 |
Equation 3.
|
| 01 | Watchdog disabled |
| 10 |
Equation 4.
|
| 11 |
Equation 5.
|
The TPS3436 also offers wide selection of high accuracy fixed tWC timer options starting from 1msec to 100sec including various industry standard values. The TPS3436 fixed time options are ±10% accurate for tWC ≥ 10msec. For tWC < 10msec, the accuracy is ±20%. tWC value relevant to application is identifiable from the orderable part number (OPN). Refer Section 4 to identify mapping of orderable part number to tWC value.