SNVSCF8A June 2023 – October 2026 TPS3436
PRODUCTION DATA
The TPS3436 also utilizes a programmable output assert delay, using a precision current source to charge an external capacitor upon device startup. The typical delay time resulting from a given external capacitance on the CRST pin can be calculated by Equation 8, where tWDO is the output assert delay time in seconds and CCRST is the capacitance in microfarads.
Note that to minimize the difference between the calculated output assert delay time and the actual output assert delay time, use a high-quality ceramic dielectric COG, X5R, or X7R capacitor and minimize parasitic board capacitance around this pin. Table 8-1 lists the output assert delay time for typical capacitor values.
| CCRST | OUTPUT ASSERT DELAY TIME ( tWDO) | UNIT | ||
|---|---|---|---|---|
| MIN(1) | TYP | MAX(1) | ||
| 10nF |
39.6 | 49.5 |
59.4 | ms |
| 100nF |
396 |
495 |
594 | ms |
| 1μF |
3960 |
4950 |
5940 | ms |