SNVSCF8A June 2023 – October 2026 TPS3436
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | VDD | –0.3 | 6.5 | V |
| Voltage | CWD, CRST, WD–EN, SETx, WDI, MR (2), WDO (Push Pull) | –0.3 | VDD+0.3 (3) | V |
| WDO (Open Drain) | –0.3 | 6.5 | ||
| Current | WDO pin | –20 | 20 | mA |
| Temperature (4) | Operating ambient temperature, TA | –40 | 125 | ℃ |
| Temperature | Storage, Tstg | –65 | 150 | |