SNVSCN3A April   2025  – May 2026 TPS371K-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Requirements
    7. 6.7 Timing Requirements
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Voltage (VDD)
        1. 7.3.1.1 Undervoltage Lockout (VPOR < VDD < UVLO)
        2. 7.3.1.2 Power-On Reset (VDD < VPOR )
      2. 7.3.2 SENSE
        1. 7.3.2.1 SENSE Hysteresis
      3. 7.3.3 Adjustable Voltage Thresholds
      4. 7.3.4 Release Time Delay
        1. 7.3.4.1 Capacitor Adjustable Release Time Delay Configuration
      5. 7.3.5 Sense Time Delay
        1. 7.3.5.1 Sense Time Delay Configuration
      6. 7.3.6 Built-In Self-Test (BIST)
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design 1: DC-Link Monitoring
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Setting Voltage Threshold
          2. 8.2.1.2.2 Meeting the Sense and Reset Delay
          3. 8.2.1.2.3 Setting Supply Voltage
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Dissipation and Device Operation
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Nomenclature
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Power Dissipation and Device Operation

The permissible power dissipation for any package is a measure of the capability of the device to pass heat from the power source, the junctions of the IC, to the ultimate heat sink, the ambient environment. Thus, the power dissipation is dependent on the ambient temperature and the thermal resistance across the various interfaces between the die junction and ambient air.

The maximum continuous allowable power dissipation for the device in a given package can be calculated using Equation 7:

Equation 7. PD-MAX = ((TJ-MAX – TA) / RθJA)

The actual power being dissipated in the device can be represented by Equation 8:

Equation 8. PD = VDD × IDD + pRESET + pSENSE

pRESET is calculated by Equation 10. pSENSE is calculated by Equation 10.

Equation 9. pRESET (OPEN-DRAIN) = VRESET x IRESET
Equation 10. pSENSE = VSENSE x ISENSE

Equation 7 and Equation 8 establish the relationship between the maximum power dissipation allowed due to thermal consideration, the voltage drop across the device, and the continuous current capability of the device. These two equations must be used to determine the optimum operating conditions for the device in the application.

In applications where lower power dissipation (PD) and/or excellent package thermal resistance (RθJA) is present, the maximum ambient temperature (TA-MAX) can be increased.

In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature (TA-MAX) can be de-rated. TA-MAX is dependent on the maximum operating junction temperature (TJ-MAX-OP = 125°C), the maximum allowable power dissipation in the device package in the application (PD-MAX), and the junction-to ambient thermal resistance of the part/package in the application (RθJA), as given by Equation 11:

Equation 11. TA-MAX = (TJ-MAX-OP – (RθJA × PD-MAX))