SNVSCN3A April 2025 – May 2026 TPS371K-Q1
ADVANCE INFORMATION
The SENSE pin connects to the voltage rail that is to be monitored. The sense pin can be directly connected to 400V or 800V voltage rails. The SENSE pin is connected internall with a 50MΩ. Each TPS371K-Q1 is configured to monitor either overvoltage (OV), undervoltage (UV), low undervoltage (LOW UV), or a combination of the conditions based on the orderable. TPS371K-Q1 device offers built-in hysteresis that provides noise immunity and maintains stable operation.