SNVSCO0A January 2024 – May 2025 LM63635C-Q1
PRODUCTION DATA
| PIN | DESCRIPTION | ||
|---|---|---|---|
| NAME | WSON LM63635C | TYPE | |
| SW | 1 | P | Regulator switch node. Connect to power inductor. |
| CBOOT | 2 | P | Bootstrap supply voltage for internal high-side driver. Connect a high-quality, 220nF capacitor from this pin to the SW pin. |
| NC | 3 | — | No internal connection to device |
| VCC | 4 | A | Internal 5V LDO output. Used as supply to internal control circuits. Do not connect to external loads. Can be used as logic supply for regulator functions. Connect a high-quality, 1µF capacitor from this pin to PGND. |
| SYNC/MODE | 5 | A | Mode selection and synchronization input. Tie to VCC for Forced PWM (FPWM) mode, AGND for AUTO mode, or supply an external synchronizing clock to this input. |
| RESET | 6 | A | Open-drain power-good flag output. Connect to a suitable voltage supply through a current limiting resistor. High = power OK, low = power bad. Flag pulls low when EN = Low. Can be open when not used. |
| FB | 7 | A | Feedback input to regulator. Connect to output capacitor. Do not float; do not ground. |
| NC | 8 | — | No internal connection to device |
| AGND | 9 | G | Analog ground for regulator and system. Ground reference for internal references and logic. All electrical parameters are measured with respect to this pin. Connect to system ground on PCB. |
| EN | 10 | A | Enable input to regulator. High = ON, Low = OFF. Can be connected directly to VIN. Do not float. |
| NC | 11 | — | No internal connection to device |
| VIN | 12 | P | Input supply to regulator. Connect a high-quality bypass capacitor or capacitors directly to this pin and PGND. |
| PGND | 13 | G | Power ground terminal. Connect to system ground and AGND. Connect to bypass capacitor with short wide traces. |
| DAP | 13 | G | Electrical ground and heat sink connection. Solder directly to system ground plane. |
| A = Analog, P = Power, G = Ground | |||