SNVSCO0A January   2024  – May 2025 LM63635C-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 System Characteristics
    9. 6.9 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Sync/Mode Selection
      2. 7.3.2 Output Voltage Selection
      3. 7.3.3 Switching Frequency Selection
        1. 7.3.3.1 Spread Spectrum Option
      4. 7.3.4 Enable and Start-Up
      5. 7.3.5 RESET Flag Output
      6. 7.3.6 Undervoltage Lockout, Thermal Shutdown, and Output Discharge
    4. 7.4 Device Functional Modes
      1. 7.4.1 Overview
      2. 7.4.2 Light Load Operation
        1. 7.4.2.1 Sync/FPWM Operation
      3. 7.4.3 Dropout Operation
      4. 7.4.4 Minimum On-Time Operation
      5. 7.4.5 Current Limit and Short-Circuit Operation
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Choosing the Switching Frequency
        2. 8.2.2.2 Inductor Selection
        3. 8.2.2.3 Output Capacitor Selection
        4. 8.2.2.4 Input Capacitor Selection
        5. 8.2.2.5 CBOOT
        6. 8.2.2.6 VCC
        7. 8.2.2.7 External UVLO
        8. 8.2.2.8 Maximum Ambient Temperature
      3. 8.2.3 Application Curves
      4. 8.2.4 EMI Performance Curves
    3. 8.3 Best Design Practices
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
        1. 8.5.1.1 Ground and Thermal Considerations
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Device Nomenclature
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Enable and Start-Up

Start-up and shutdown are controlled by the EN input. This input features precision thresholds, allowing the use of an external voltage divider to provide an adjustable input UVLO (see Section 8.2.2.7). Applying a voltage greater than VEN-VCC causes the device to enter standby mode, powering the internal VCC, but not producing an output voltage. Increasing the EN voltage to VEN-H fully enables the device, allowing the device to enter start-up mode and begin the soft-start period. When the EN input is brought below VEN-L, the regulator stops running and enters standby mode. Further decrease in the EN voltage to below VEN-VCC completely shuts down the device. Figure 7-1 shows this behavior. The EN input can be connected directly to VIN if this feature is not needed. This input must not be allowed to float. The values for the various EN thresholds can be found in Section 6.

The LM63635C-Q1 uses a reference-based soft start that prevents output voltage overshoots and large inrush currents as the regulator is starting up. Figure 7-2 shows a typical start-up waveform along with typical timings. After the EN goes high, there is a delay of about 1ms before the soft-start period begins. The output voltage begins to rise and reaches the final value in about 1.5ms (tss). After a delay of about 3ms (trise-delay), the RESET flag goes high. This time is measured from the rising edge of EN. TI does not recommend to start up with a prebiased output voltage of greater than 1V.

LM63635C-Q1 Precision
                    Enable Behavior Figure 7-1 Precision Enable Behavior
LM63635C-Q1 Typical
                    Start-Up Behavior VIN = 12V, VOUT = 5V, IOUT =
                    3.25A Figure 7-2 Typical Start-Up Behavior VIN = 12V, VOUT = 5V, IOUT = 3.25A