SNVSCO0A January 2024 – May 2025 LM63635C-Q1
PRODUCTION DATA
| ORDER NUMBER (1) | PACKAGE | RATED CURRENT | FSW | VOUT | PACKAGE SIZE |
|---|---|---|---|---|---|
| LM63635CC3QDRRRQ1 | DRR0012 (WSON) | 3.25A | Fixed 2.1MHz | Fixed 3.3V | 3.00mm × 3.00mm |
| LM63635CC5QDRRRQ1 | Fixed 5V | ||||
| LM63635CA3QDRRRQ1 | Fixed 400kHz | Fixed 3.3V | |||
| LM63635CA5QDRRRQ1 | Fixed 5V |